Dependence of the DC link voltage UA on the voltage UB for MDP92A..

[1] | A-side: DC link busbar, input end |
[2] | B-side: Connection of energy storage unit or DC supply system |
To ensure that the standard specifications regarding the creepage distances are adhered to, the permanent level of the voltages +UZ to ground, +UB to ground and -UZ to ground each must not exceed 546 V.
This only leads to restrictions when connecting an isolated DC supply system, such as a DSK or a battery, on the B-side. The use of an insulation monitor is mandatory in the insulated DC supply system. The insulation monitor must be connected on the B-side in order to keep the voltage +UB to ground and -UZ to ground symmetrical. As a result, the voltage -UZ to ground is half as high as the voltage UB.
As shown in the image above, The negative potential of the A-side (-UZ) is identical to the negative potential of the B-side (-UZ) in MDE90A... As a result, the maximum DC link voltage UA is the sum of the voltage -UZ to ground plus 546 V.
The following table shows examples of this restriction for isolated DC supply systems, which must be taken into account during project planning:
Voltage | -UZ to ground | Maximum DC link voltage |
|---|---|---|
500 | 250 | 796 |
300 | 150 | 696 |
100 | 50 | 596 |
0 | 0 | 546 |
The limitation of the DC link voltage UA does not apply to regenerative energy. In the event of an error or incorrect project planning, the device automatically limits the maximum DC link voltage UA depending on the detected voltages to ground.