Digital outputs X9:3 – 5

Unit

Specification

Quantity

3

Design

In accordance with IEC 61131-2

Maximum output current X9:3 – 5

mA

50

Short-circuit protection

Yes

X9 connection contacts

Connector

X9:3 – 5

Digital output 1: 24 V output voltage ready
Digital output 2: DC link supply ready
Digital output 3: Supply system ready

X9:7

Reference potential of digital outputs X9:3 – 5
Maximum current carrying capacity: 200 mA