Digital input X9:6
Unit | Specification | |
|---|---|---|
Quantity | – | 1 |
Design | – | Type 3 in accordance with IEC 61131-2 |
Current consumption | mA | 3 at 30 V |
X9 connection contacts | – | |
X9:6 | – | High level: 9 – 35 V, Low level: 3 – 6 V, |
Unit | Specification | |
|---|---|---|
Quantity | – | 1 |
Design | – | Type 3 in accordance with IEC 61131-2 |
Current consumption | mA | 3 at 30 V |
X9 connection contacts | – | |
X9:6 | – | High level: 9 – 35 V, Low level: 3 – 6 V, |