DC 24 V output
Unit | MDS90A-0054-5E3-X-000 | |
|---|---|---|
Nominal voltage V24A | V | DC 24 |
Output voltage range adjustable | V | DC 24 to 27 |
Nominal current I24V | A | DC 22.5 |
Maximum current I24V_max | A | DC 25 for max. 30 s |
Continuous power at V24V | W | 540 |
Maximum power at V24V | W | 675 |
Current limitation | A | 25 |
Output capacitance C24V | mF | 6 |
Protection device | – | Overvoltage shutdown at 30 V, overtemperature shutdown |
Output current limit | – | Short-circuit proof |
X5 connection contacts | – | Copper rails, M4 × 14 screw |
X5_A connection contacts | – |