DC link connection
Unit | MDS90A-0054-5E3-X-000 | |
|---|---|---|
Nominal DC link voltage VDCL_nom | V | DC 150 – 800, startup from 200 V (adjustable) |
Maximum DC link voltage VDCL_max | V | DC 1000 |
DC link capacity CDCL | µF | 15 |
Nominal DC link current IDCL_nom | A | DC 5 at VDCL = 150 V |
X4 connection contacts | – | Copper rails, M6 × 16 screw |
PE connection | – | Copper rails, M6 × 16 screw |