Input
Unit | MDS90A-0054-5E3-X-000 | |
|---|---|---|
Nominal line voltage Vline (in accordance with EN 50160) | V | 3 × AC 200 – 500 |
Nominal current Iline | A | 3 × AC 2.4 |
Line frequency fline | Hz | 50 – 60 ± 5% |
Connection contacts X1 | – | |
PE connection | – | M4 × 14 screw |
DC input voltage at a line terminal when used as a second DC input | – | ≤ DC 800 V against negative pole of the DC input |