Signal interface for external energy storage units
Specification | |
|---|---|
Output voltage | Depending on external DC 24 V voltage supply |
Maximum output current | 50 mA |
Output voltage | 5 V |
Maximum output current | 800 mA |
Range of values analog input X33:3 | 0 – 5 V |
Signal contact X33:4 | 0 V: "Wire break" |
Signal contact X33:5 | 0 V: "Overvoltage" |
X33 connection contacts |