Relay output
Specification | |
|---|---|
Current-carrying capacity of relay contacts | Vmax = DC 30 V, Imax = DC 2 A, Pmax = 60 W |
X20 connection contacts | |
X20:2 – 3 | Common relay contact X20:2:DOR-C |
Specification | |
|---|---|
Current-carrying capacity of relay contacts | Vmax = DC 30 V, Imax = DC 2 A, Pmax = 60 W |
X20 connection contacts | |
X20:2 – 3 | Common relay contact X20:2:DOR-C |