Digital outputs
Specification | |
|---|---|
Quantity | 4 |
Design | In accordance with IEC 61131-2 |
Cycle time | 1 ms |
Response time | 175 μs plus cycle time |
Maximum output current | 50 mA |
Short-circuit protection | Yes |
X20 connection contacts | |
X20:4 – 7 | DO00 – DO03: freely programmable, or occupied by MOVIKIT® |