Digital inputs

Specification

Quantity

3

Design

Type 2 in accordance with IEC 61131-2

Cycle time

1 ms

Response time

100 μs plus cycle time

Maximum output current
Auxiliary voltage output X20:1

50 mA

Current consumption

3 mA at 30 V

X20 connection contacts

Plug connector

X20:8 – 10

DI00: freely programmable, preassigned with "Output stage inhibit"

DI01 – DI02: freely programmable, or occupied by MOVIKIT®