DC link connection
Unit | MDA90A-....-503-X.. | ||||||
|---|---|---|---|---|---|---|---|
Size | 3 | 4 | 5 | 6 | |||
Type | 0320 | 0480 | 0640 | 1000 | 1400 | 1800 | |
Nominal DC link voltage VDCL_nom | V | DC 560 at Vline = 400 V | |||||
Maximum DC link voltage VDCL_max | V | DC 980 | |||||
Nominal DC link current IDCL_nomThe nominal DC link current is defined for cosφ = 0.82. | A | 32 | 48 | 64 | 100 | 140 | 180 |
X4 connection contacts | – | Copper rails | |||||
M6 × 16 screw | M8 × 20 screw | ||||||
PE connection | – | Copper rails, M6 × 16 screw | |||||