Output
Unit | MDA90A-....-503-X.. | ||||||
|---|---|---|---|---|---|---|---|
Size | 3 | 4 | 5 | 6 | |||
Type | 0320 | 0480 | 0640 | 1000 | 1400 | 1800 | |
Output voltage UA | V | 0 – VlineIn inverter operation, it is technically impossible to provide the full line voltage (with direct power supply) at the output. The output voltage is generated from the DC link circuit and depends, among other things, on the level of its voltage, the control mode, and the operating point. Typically, the maximum output voltage in motor operation is approx. 8% below the line voltage. | |||||
Motor power ASM PMot | kW | 15 | 22 | 30 | 45 | 75 | 90 |
Nominal output current IN fPWM = 4 kHz | A | 32 | 48 | 64 | 100 | 140 | 180 |
Continuous output current at f = 0 Hz | – | 100% × IN at fPWM = 4 kHz | |||||
Overload capacity | – | 250% IN: max. 1 s at fPWM = 4 kHz | |||||
Apparent output power SNIn relation to (f)PWM = 4 kHz. | kVA | 22 | 33 | 44 | 69 | 97 | 125 |
PWM frequency fPWM | kHz | 4, 8, 16 (adjustable) | 4, 8 | ||||
Maximum output frequency fmax | Hz | Recommendation: VFCPLUS: max. 250, | |||||
X2 connection contacts | – | M6 screw | M6 screw | M10 screw | M10 screw | ||
PE connection | – | M6 × 16 | M6 × 18 | M10 × 25 | |||