Wiring harnesses and accessories for 2-row setup
If, for reasons of space, the modules of an axis system cannot be set up in one row, install some of the modules in a second row. For the 2-row setup in a control cabinet, use the cable sets and accessories from SEW‑EURODRIVE listed in the table.
DCP34A cable set | DCP35A cable set | |
|---|---|---|
Part number | 28261631 | 28261658 |
Cables | 1× PVC conductor H07V-K, color: black, identification: Uz- | |
1× PVC conductor H07V-K, color: black, identification: Uz+ | ||
1× PVC conductor H07V-K, color: green/yellow, identification: PI | ||
Cross section | 16 mm2 | 35 mm2 |
Connection | Crimping cable lug M6 | Crimping cable lug M8 |
Length | approx. 1150 mm | approx. 1000 mm |
Part number | Set | Contents |
|---|---|---|
28261666 | For MDP90A.., MDP92A.., MDE90A.., MDF90B.. | 2 connection units for main and auxiliary row, consisting of:
|
28261674 | For MDR91B.. | 2 connection units for main and auxiliary row, consisting of:
|
For more information on the 2-row setup, refer to the Product manual > chapter Project planning.