Temperature sensor for MDC90A-0120..
The capacitor module can be monitored using a PT1000 temperature sensor. By using a PT1000 temperature sensor, you can protect the device from excessive load, which, as a result, leads to a longer service life of the energy storage unit. The temperature sensor can be monitored by the application program via the MOVI-C® CONTROLLER. This requires the use of additional hardware, such as OAI45C I/O modules.
If only one MDC90A-0120.. is present, the temperature sensor can be connected to terminal X33 on the MDP92A.. or MDE90A... In this case, the dropping resistor from the accessory pack is required.
All required parts are included as accessories:
- Mounting panel with retaining screw
- Strain relief (also shield terminal)
- Temperature sensor Pt1000
- 1200 Ω dropping resistor
Part number of the accessory pack: 28259009
Temperature sensor | Description |
|---|---|
Sensor type | Platinum resistor, PT1000 |
Nominal resistance | 1000 Ω at 0 °C |
Operating temperature range | -200°C to 400°C |
Tolerance class | B |
Temperature sensor | Description |
|---|---|
Temperature range | -67°C to 190°C |
Temperature sensor | Description |
|---|---|
Structure | 3 × 0.22 mm2 stranded copper wire, tinned and shielded |
Nominal voltage | 300/500 V |
Operating temperature range | -90°C to 205°C |
Length of the sensor cable | 3 m, with an open end |