Minimum clearance and mounting position

Observe the following information:

  • To ensure unobstructed cooling, leave a minimum clearance of 100 mm above and below the module housings. Ensure that the air circulation in this clearance is not impaired by cables or other installation equipment.
  • Make sure that the devices are not subjected to heated exhaust air from nearby components.
  • The axis system must be assembled without gaps.
  • Install the modules only vertically. Do not install them horizontally, tilted, or upside down.

INFORMATION

Special bending spaces are required according to EN 61800‑5‑1 for cables with a cross section of 10 mm2 and larger. Increase the size of the spaces if necessary.
For a 2-row setup, also observe the following information:
  • The first row is connected with the second row (DC link connection) using cables. The cable length is fixed. The distance from the top edge of the main row to the top edge of the auxiliary row is 670 mm.
  • You must ensure a clearance of at least 40 mm left of the axis blocks for routing the DC link connection and the motor cables.

[1]

Main row

[2]

Auxiliary row

[3]

Power supply module

[4]

Axis module (DC link nominal current decreasing from left to right)

[5]

Master module

[6]

Cable for DC link connection

[7]

Mounting clamp for DC link connection