Connection of the cable with open end at connection X1650
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
|---|---|---|---|---|---|---|---|---|---|
28117794 |
Assembly | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Assembled connector | |||||||
| |||||||||
Core color/ | Identification | Assembly | Signal | Contact | |||||
Brown 2.5 mm2 | 1 | Not prefabricated | Logic supply/L1 | +24V/L1 | 1 | ||||
White 2.5 mm2 | 2 | Not prefabricated | Power supply reference potential/N2 | 0V48/N2 | 2 | ||||
Blue 2.5 mm2 | 3 | Not prefabricated | Logic supply reference potential/N1 | 0V24/N1 | 3 | ||||
Black 2.5 mm2 | 4 | Not prefabricated | Power supply/L2 | +48V/L2 | 4 | ||||
Gray 2.5 mm2 | 5 | Not prefabricated | Functional earth | FE |
| ||||

