X1650: Logic and power supply
The following table shows information about this connection:
Function |
|---|
Logic supply input, power supply input |
Connection type |
|---|
M12, 5-pin, male, L-coded, color: black |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | +24V/L1 | Logic supply/L1 |
2 | 0V48/N2 | Power supply reference potential/N2 |
3 | 0V24/N1 | Logic supply reference potential/N1 |
4 | +48V/L2 | Power supply/L2 |
| FE | Functional earth |
Additional information




