The value of bits 7 to 9 of parameter 8425.20 defines the speed class of synchronous motors.
Bits 7 – 9
Meaning
Speed class
Binary value
22
21
20
No synchronous motor
0
2000 min-1
1
3000 min-1
Select the value "No synchronous motor" when starting up an asynchronous motor.