Connection cable
INFORMATION

SEW-EURODRIVE only offers adapter cables for this connector.
The connection cables, connectors and distributors can be found at the following companies, for example:
- PHOENIX CONTACT under "S15 Power (S15FS/S15MS)"
- Murrelektronik under "MQ15 Power".
The following table shows the cables available for this connection:
Connection cable | Conformity/ | Length/ | Cable cross-section/ | ||
|---|---|---|---|---|---|
CE/UL: 28194519 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 female |
| S15-Power male | |||
CE/UL: 28194527 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 female |
| S15-Power male | |||
CE/UL: 28194535 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
Han® Q4/2 female |
| S15-Power male | |||
CE/UL: 28194616 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
S15-Power male |
| M23 | |||
CE/UL: 28194624 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
S15-Power male |
| M23 | |||
CE/UL: 28194632 | Variable
| 4 × 2.5 mm2 2 × 2.5 mm2 / AC 500 V | |||
S15-Power male |
| M23 | |||
