Speed source

The Speed source parameter defines the behavior of safe communication with the higher-level safety controller when the prioritized terminal control is activated.

Parameters

Setting

Meaning

Speed
source

Prioritized
terminal control –
speed setpoint

The "Prioritized terminal control" function applies the speedWhen the function is active from the following parameters:

  • Prioritized terminal control speed 1
  • Prioritized terminal control speed 2

POI data word 1-16

The "Prioritized terminal control" function applies the speedWhen the function is active from the configured PO data word 1-16.

Data Flexibility
output data 1-32

The "Prioritized terminal control" function applies the speedWhen the function is active from the configured data flexibility output data 1-32.

Analog inputThe function is only available if an evaluation by the inverter is possible.
AI x / AIO y

The "Prioritized terminal control" function applies the speedWhen the function is active from the respective analog input AI/AIO.

Total:The function is only available if an evaluation by the inverter is possible.
AI1 + AIO 01

The "Prioritized terminal control" function applies the speedWhen the function is active from the sum of AI1 + AIO 01.

Primary frequencyThe function is only available if an evaluation by the inverter is possible.

The "Prioritized terminal control" function applies the speedWhen the function is active from the primary frequency setpoint.