Technical data
Line choke | ND0070-503 |
|---|---|
Part number | 17984173 |
Nominal line voltage UL | 3 × AC 230 V – 500 V 50/60 Hz |
Nominal current IN | 7 A |
Nominal inductance | 0.36 mH |
Nominal power loss | 4 W |
Ambient temperature ϑA | -10 °C – 45 °C (reduction: 3% IN up to maximum 60 °C) |
Connection contacts | 0.2 – 4 mm2 |
Tightening torque | 0.5 – 1 Nm |
PE connection contact | M4 |
Tightening torque PE | 1.5 Nm |
Degree of protection | IPXXB in accordance with EN 60529 |
Mass | 0.5 kg |