Input
Inverter | ..0040.. | |
|---|---|---|
Nominal output current | 4.0 A | |
Nominal supply voltage | Vline | 3 × AC 380 V – 500 V |
Nominal line current | Iline | 3.6 A |
IMax | 7.2 A | |
Line frequency | fline | 50 – 60 Hz ±5% |
Unaffected short-circuit current according to EN 61800‑5‑1 | 5 kA | |
Maximum rated current of the line fuse | 40 A Observe the rated current of the connector. | |