General technical data for MOVIONE®
Interference immunity | EN 61800-3, 2. environment (industrial environment) |
Interference emission | EN 61800-3 category C2 (Maximum motor cable length of the MOVIONE® decentralized inverter = 5 m) |
Ambient temperature | See chapter Environmental conditions |
Operating mode | S1, DB (EN 60034‑1) |
Type of cooling | Natural cooling |
Degree of protection | IP54 in accordance with EN 60529 (housing closed) |
Pollution class | 2 in accordance with IEC 60664‑1 |
Overvoltage category | I in accordance with IEC 60664-1 |
Permitted number of times power may be switched on/off | 1 × per minute Maximum 350 000 switch-on cycles during the product life cycle |
Minimum switch-off time for power off | 10 s |
Startup phase | During the startup phase of the device, signal states may differ from the expected state. The "DRIVE" status LED shows the status of the startup phase, see chapter "'DRIVE' status-LED". For devices that support cyclic data exchange, the end of the startup phase is indicated by the values being reported back to the higher-level controller via the PI data of the inverter. |
Required preventive measure | Grounding of the device |
Protection functions |
|
Signaling functions | Display elements to indicate the device state |
Installation altitude | Up to h ≤ 1000 m without restrictions. The following restrictions apply to altitudes > 1000 m:
|
Proof of mechanical strength | See chapter Environmental conditions |
Mass | Mass of the MOVIONE® drive unit, see chapter:
Mass of the MOVIONE® decentralized inverter: 3.5 kgIn preparation |