X2108: Inverter output for connection of MOVILINK® DDI and optional brake
The following table provides information about this connection:
Function |
|---|
Inverter output for connection of MOVILINK® DDI and optional brake |
Connection type |
|---|
M23, female, union nut with female thread, TE Connectivity – Intercontec products, series 723, SEW-EURODRIVE insert, SpeedTec equipment, coding ring: without, protected against contact |
Connection diagram |
|---|
|
Assignment | |||
|---|---|---|---|
Contact | Function | ||
Connection depending on brake control | |||
Standard design | Design | ||
U | res. | Reserved | |
V | res. | Reserved | |
W | res. | Reserved | |
PE | PE | Protective earth connection | |
1 | DDI | MOVILINK® DDI | |
A | Brake A | Reserved | Connection brake- |
B | Brake B | Connection brake 15 (blue) | Reserved |
C | Brake C | Connection brake 13 (red) | Reserved |
D | Brake D | Connection brake 14 (white) | Connection brake+ |


