Connection cable

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28183908

LEONI LEHC® 005775

Variable

4 × 1.5 mm2 +

4 × 1 mm2 +

Z50

/

AC 500 V

M23, without coding ring, male

 

Open