Connection cable

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28178599

HELUKABEL
TOPSERV 109
Li9YC11Y-HF

Variable

16 mm2

/

AC 500 V

Han® 10 B, female

 

Open

CE/UL:

28176960

HELUKABEL
TOPSERV 109
Li9YC11Y-HF

Variable

25 mm2

/

AC 500 V

Han® 10 B, female

 

Open