Fault 10 Data flexibility
Subfault: 10.1 Description: Initialization | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Init task error. | The init task has issued a return code ! = 0. Check the program. | |
Subfault: 10.2 Description: Illegal program command | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The version of the MOVIKIT® software module in use is not compatible with the current firmware version of the device. | – Use the latest firmware version of the device. – Adjust the firmware version of the device according to the version overview in the installation notes. – Adjust the version of the MOVIKIT® software module according to the version overview in the installation notes. – In the shortcut menu of the device, execute the "Adjust version and device" menu command. | |
Unknown program command (illegal opcode) detected in Data Flexibility program. | Contact SEW‑EURODRIVE Service. | |
Subfault: 10.3 Description: Memory access | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Memory area violated while accessing array. | For example, an array access results in writing beyond the permitted memory range. Check the program. | |
Subfault: 10.4 Description: Stack | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Overflow of Data Flexibility stack detected. | Check the program. | |
Subfault: 10.5 Description: Division by 0 | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Division by 0. | Check the program. | |
Subfault: 10.6 Description: Runtime | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Runtime error/watchdog | Check the program. The program execution time exceeds the permitted time. | |
PDI or PDO tasks. | Check the program. The execution time of the PDI or PDO task exceeds the permitted time. | |
Subfault: 10.7 Description: Calculation result of multiplication/division command too large | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Calculation result of multiplication/division command exceeds 32 bits. | Check the program. | |
Failed to write calculation result of multiplication/division command into result variable. | Check the program. | |
Subfault: 10.8 Description: Illegal connection | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Index used in connect not allowed. | Check the program. The index used either does not exist or is not permitted for access via process data; see parameter list. | |
Subfault: 10.9 Description: CRC code | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Wrong CRC checksum of code. | Load the program again. The program memory is corrupt. Unauthorized write access to the program memory. | |
Subfault: 10.11 Description: No application program loaded | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
No Data Flexibility application program loaded. | Load the program or disable Data Flexibility. | |
Subfault: 10.12 Description: Runtime warning | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The program requires more runtime than configured. | Check the program. | |