Technical data of line filters for MDS90A-..
Line filter | NF0055-503 | NF0120-503 | NF0220-503 |
|---|---|---|---|
Part number | 17984319 | 17984270 | 17984300 |
Nominal line voltage VL | 3 × AC 230 V - 500 V, 50/60 Hz | ||
Nominal current IN | 5.5 A | 12 A | 22 A |
Nominal power loss | 4 W | 6 W | 9 W |
Ambient temperature ϑamb | 0 °C to 45 °C (reduction: 3% IN up to maximum 60 °C) | ||
Connection contacts L1/L2/L3 - L1'/L2'/L3' | Spring-loaded terminals max. 6 mm2 | ||
Tightening torque L1/L2/L3 - L1'/L2'/L3' | - | ||
PE connection contacts | M4 screw | M5 screw | |
PE tightening torque | 1.5 Nm | 3 Nm | |
Degree of protection | IP20 according to EN 60529 | ||
Mass | 1 kg | 1 kg | 1.4 kg |