Technical data of line filters for MDP92A-..
Line filter | NF0420-513 | NF0910-523 |
|---|---|---|
Part number | 17983789 | 17987504 |
Nominal line voltage VL | Maximum 3 × AC 500 V, 50/60 Hz | |
Nominal current IN | 42 A | 91 A |
Nominal power loss | 30 W | 51.5 W |
Ambient temperature ϑamb | 0 °C to 45 °C | |
Connection contacts L1/L2/L3 – L1'/L2'/L3' | 2.5 – 16 mm2 | 10 – 50 mm2 |
Tightening torque L1/L2/L3 – L1'/L2'/L3' | 2 - 4 Nm | 6 - 8 Nm |
PE connection contact | M6 | M8 |
PE tightening torque | 6 Nm | 12 Nm |
Degree of protection | IP20 according to EN 60529 | |
Weight | 3 kg | 5 kg |