Figure

[1] | Connector, black | [2] | Connector, red |
For MOVIDRIVE® modular, the 8-pin module bus cable [1] for EtherCAT®/SBusPLUS and internal signals connects the power supply module to the first axis module and the axis modules to each other.
With MOVIDRIVE® system/technology, the module bus cable is used when 2 application inverters are interconnected in the DC link.
With MOVIDRIVE® modular, in addition to the system bus communication, the module bus is routed in the cable for device-internal information. The module bus cable is delivered in the length required as part of the accessories for the axis modules.
For MOVIDRIVE® system/technology, the module bus cable must be ordered separately in the required length.
If you require the module bus cable for MOVIDRIVE® modular as a spare part, it can be ordered with the following part numbers:
Cable length | Part number | Cable assignment for MDP92A to MDA90A/MDD9.A when using |
|---|---|---|
0.44 m | 18167020 | 1 MDC90A-0120-.. |
0.59 m | 28124251 | 2 MDC90A-0120-.. |
0.75 m | 28118618 | 3 MDC90A-0120-.. |
1.6 m | 18174205 | 4 MDC90A-0120-.. |
