Interference emission

To comply with limit classes C2 according to EN 61800‑3, the measures listed in the tables must be taken.

Depending on the line filter in use, the number of output stages and the combined cable length in the axis block are limited in order to achieve interference emission category C2, see the following table:

Power supply module

Line filter

Maximum number

Total cable length

Axis modules (MDA/MDD)

AxesA double-axis module is rated as 2 single-axis modules.(output stages)

Cable from

SEW-EURODRIVE

Cables from other manufacturers

MDP92A-0250-503-4-S00

NF0420-513

15

16

600 m

400 m

NF0910-523

15

30

800 m

400 m