Electronics data – signal terminals
Electronics data | Terminal | |
|---|---|---|
Monitor signals | X9 | Plug connector 1 conductor: 0.14 – 1.5 mm2 |
Analog outputs | X9:1 X9:2 |
|
Digital outputs | X9:3 X9:4 X9:5 | Maximum current per output: 50 mA |
Digital inputs | X9:6 |
DC 24 V input pursuant to IEC 61131-2, type 3 |
Reference potential of digital outputs GND | X9:7 | Maximum current carrying capacity: 200 mA Only suitable as reference ground for the digital outputs. |
12 V voltage output | X9:8 |
|
Digital output | X19:1 X19:2 | Inom = 150 mA Plug connector 1 conductor: 0.14 – 1.5 mm2 X19:2: Only suitable as reference ground for X19:1 |