Performance data
Switched-mode power supply module with AC and DC supply | MDS90A-0054-5E3-X-000 |
|---|---|
Nominal line voltage UAC (to EN 50160) | AC 3 × 200 V – 500 V |
Nominal line current | 3 × AC 2.4 A |
Line frequency fline | 50 – 60 Hz ± 5% |
Line connection X1 | Plug connector 0.2 mm2 – 6 mm2 |
DC input voltage at a line terminal when used as a second DC input | ≤ DC +800 V against negative pole of the DC input |
PE connection | Screw M4 × 14 |
Output (24 V output) | |
Nominal voltage U24V | DC 24 V |
Output voltage range adjustable | DC 24 V – 27 V |
Nominal current I24V | DC 22.5 A |
Maximum current I24V_max | DC 25 A for 30 s |
Continuous power at V24V | 540 W |
Maximum power at U24V | 675 W |
Current limiting | 25 A |
Output capacitance C24V | 6 mF |
Output characteristic curve | UI characteristic curve, rectangular |
Protection device | Overvoltage switch-off at 30 V Overtemperature switch-off |
Output current limit | Short-circuit proof |
Efficiency | 90% at UDCL = 150 V 86.3% at UAC = AC 3 × 400 V |
Connection | CU bar, screw M4 × 14 Connector 0.75 mm2 to 16 mm2 |
DC link supply | |
Nominal DC link voltage UDCL | DC 150 V – 800 V Startup at 200 V (adjustable) |
DC link voltage UDCL_max | DC 1000 V |
Nominal DC link current IDCL | DC 5 A at UDCL = 150 V |
DC link capacity CDCL | 15 μF |
DC link connection +UZ/-UZ | Cu bar, screw M6 × 16 |
PE connection | Screw M6 × 16 |
General | |
Nominal power loss | 62.5 W at UDCL = 150 V 90 W at UAC = AC 3 × 400 V |
Maximum permitted nominal voltage to PE | DC 546 V |
Mass | Approx. 5 kg |
Dimensions | |
Width | 60 mm |
Height | 324 mm |
Depth | 250 mm |
The switched-mode power supply module complies with the requirements for protective separation in accordance with SELV and PELV (EN 61800-5-1).