Example: MDP92A-0250-503-4-S00 |
Product name | MD | | |
Device type | P | | - C = Capacitor module
- E = DC/DC converter module
- P = Power supply module
- S = Switched-mode power supply module with AC and DC supply
|
Series | 92 | | - 90 = Standard design
- 92 = With controlled DC link voltage
|
Version | A | | |
Performance class | 0250 | | - MDC: Capacitance – e.g. 0120 = 12 mF
- MDE: Nominal output current – e.g. 0750 = 75 A
- MDP: Nominal power – e.g. 0250 = 25 kW
- MDS: Nominal power – e.g. 0054 = 540 W
|
Connection voltage | 5 | | - MDP92A, MDS90A: 5 = AC 200 – 500 V
- MDC90A, MDE90A: 5 = DC 0 – 800 V
|
EMC variant | 0 | | - 0 = Basic interference suppression integrated
- E = EMC filter limit value category C2 in accordance with EN 61800-3
|
Connection type | 3 | | - X = Not relevant
- 0 = DC connection
- 3 = 3-phase connection type
|
Operating mode | 4 | | - X = Not relevant
- 4 = With brake chopper
|
Variants | S | | - 0 = Not relevant
- S = MOVI-C® CONTROLLER control
|
Designs | 00 | | |
Options | | | - /L = Variant with coated printed circuit boards
|