Performance data
DC/DC converter module | MDE90A-0750-500-X-S00 |
|---|---|
Input (DC link) |
|
Nominal DC link voltage UNDCL | DC 560 V |
Adjustable range | 0 to 800 V |
Maximum voltage | 1000 V |
Nominal DC link current DC INDCL | 75 A |
Max. DC link current IDCL_max | 120 A for 60 s |
Voltage ratio | Any, 4-quadrant operation |
Connection | CU bar, screw M6 × 16 |
PE connection | Screw M6 × 16, max. 35 mm2 |
Output (storage connection) | |
Operating voltage range | DC 0 V – 800 V |
Maximum voltage | DC 1000 V |
Nominal current DC IN | 75 A |
Maximum current DC Imax | 120 A for 60 s |
Connection | M6 screw × 16, max. 35 mm2 |
PE connection | M6 screw × 16, max. 35 mm2 |
"Varying load duty" mode | |
I1 = overload I2 = recovery time | 160% IN for 60 s 50% IN for 120 s |
General | |
Nominal power loss 24 V | 15 W |
Power section nominal power loss | 300 W |
Efficiency | > 99% |
DC link capacity | 105 μF |
Mass | 14 kg |
Dimensions | |
Width | 150 mm |
Height | 473 mm |
Depth | 265 mm |