Selection of a service kit
Various service kits are required for the installation of a complete .K8./.K9. encoder system. This chapter describes how to select the appropriate service kit.
- Selection of the encoder
Selection of the encoder | Serial letter |
|
|---|---|---|
EK8R | A |
|
EK8C | ||
EK8X | ||
EK8S | ||
AK8W | ||
AK8Y | ||
AK8H | ||
EK8W | ||
EK8Z | ||
AK8Z | ||
EK9Z | ||
RK8M |
- Selection of the connection variant
Connection variant | Serial letters |
|
|---|---|---|
Encoder with M23 on the encoder and torque bracket | A + B1 |
|
Encoder with integrated encoder connector and torque bracket | A + B2 + G | |
Encoder with integrated encoder connector on the rear of the fan guard and torque bracket | A + B2 + F + G | |
Encoder with MOVILINK® DDI in the terminal box and torque bracket | A + B3 + Cx + D1 | |
Encoder with M23 on the terminal box and torque bracket | A + B3 + Cx + D2 | |
Encoder with connection unit in the terminal box and torque bracket | A + B3 + Cx + D3/D3a |