Serial letters A + B2 and A + B2 + F
Type | Motor size | Material short text | Part number |
|---|---|---|---|
AK8H | (E)DRN../DRU../DR2.63 – 355 | Absolute encoder SET-A.GA | 21018510 |
AV8H | (E)DRN../DRU../DR2.71 – 355 | Absolute encoder SET-A.GA | 21018510 |
AK8W | (E)DRN../DRU../DR2.63 – 355 | Absolute encoder SET-A.GA | 21018502 |
AV8W | (E)DRN../DRU../DR2.71 – 355 | Absolute encoder SET-A.GA | 21018502 |
AK8Y | (E)DRN../DRU../DR2.63 – 355 | Absolute encoder SET-A.GA | 21018499 |
AV8Y | (E)DRN../DRU../DR2.71 – 355 | Absolute encoder SET-A.GA | 21018499 |
EK8C | (E)DRN../DRU../DR2.63 – 355 | Incremental encoder SET-A.GA | 21018480 |
EV8C | (E)DRN../DRU../DR2.71 – 355 | Incremental encoder SET-A.GA | 21018480 |
EK8X | (E)DRN../DRU../DR2.63 – 355 | Incremental encoder SET-A.GA | 13665979 |
EK8R | (E)DRN../DRU../DR2.63 – 355 | Incremental encoder SET-A.GA | 21018472 |
EV8R | (E)DRN../DRU../DR2.71 – 355 | Incremental encoder SET-A.GA | 21018472 |
EK8S | (E)DRN../DRU../DR2.63 – 355 | Incremental encoder SET-A.GA | 21018464 |
EV8S | (E)DRN../DRU../DR2.71 – 355 | Incremental encoder SET-A.GA | 21018464 |
EK8W | (E)DRN../DRU../DR2.63 – 355 | Absolute encoder SET-A.GA | 21024448 |
RK8M | (E)DRN../DRU../DR2.63 – 355 | Resolver SET-A.GA | 21023581 |
A mounting panel [F] is additionally required for the encoder with integrated encoder connector on the rear of the fan guard and torque bracket.
Type | Motor size | Material short text | Part number |
|---|---|---|---|
Safety cover [361] | (E)DRN../DRU../DR2.71 | Fan guard DRN71/BE/RS/EK8./AK8. | 21016461 |
Safety cover [361] | (E)DRN../DRU../DR2.80 | Fan guard DRN80/BE/RS/EK8./AK8. | 21016887 |
Safety cover [361] | (E)DRN../DRU../DR2.90 | Fan guard DRN90/+ BE/RS/.K8./+DMI | 28923294 |
Safety cover [361] | (E)DRN../DRU../DR2.100 | Fan guard DRN100/BE/RS/EK8./AK8. | 21017425 |
Safety cover [361] | (E)DRN../DRU../DR2.112-132S | Fan guard DRN112/132S/BE/RS/EK8./AK8. | 21016534 |
Safety cover [361] | (E)DRN../DRU../DR2.132M/L | Fan guard DRN132M/L/BE/RS/EG7./AG7. | 21004137 |
Safety cover [361] | (E)DRN../DRU../DR2.160 | Fan guard DR180/BE/.G7. | 13634801 |
Safety cover [361] | (E)DRN../DRU../DR2.180 | Fan guard DRN180/BE/RS/EG7./AG7. | 21015856 |
Safety cover [361] | (E)DRN../DRU../DR2.200 | Fan guard DRN200/BE/RS/EK8./AK8. | 21017255 |
Safety cover [361] | (E)DRN../DRU../DR2.225 | Fan guard DRN225/BE/RS/EK8./AK8. | 21017344 |
Safety cover [361] | (E)DRN../DRU../DR2.250-280 | Fan guard DRN250/280/BE/RS/EK8./AK8. | 21017298 |
Safety cover [657] | (E)DRN../DRU../DR2.315-355 | Fan guard DRN132M/L/EG7./AG7. | 21004080 |
Support plate [3167] | (E)DRN../DRU../DR2.71 – 355 | Support plate DR2.71 – 355/.K8./.K9. variant | 13604686 |
4x screws for support plate [3169] | (E)DRN../DRU../DR2.71 – 132S | Round head screw W4049,M5×5-08.8-A2F | 25631284 |
4x screws for support plate [3169] | (E)DRN../DRU../DR2.132M – 355 | Round head screw W4049 M5x8-08.8-A2F | 25631292 |
Support ring [3168] | (E)DRN../DRU../DR2.132M – 355 | Support ring DRN132M-180/.K8 | 21016674 |
4x screws for support ring [3166] | (E)DRN../DRU../DR2.132M – 355 | Round head screw W4049,M5×5-08.8-A2F | 25631284 |