.8. / .9. / .V8. service kits
Currently, the EK8Z, AK8Z and EK9Z encoders cannot be retrofitted by the customer. Contact SEW-EURODRIVE if necessary.
Service kits are available to retrofit an encoder and to provide spare parts.
For the retrofit, kits from the following groups A – G are selected with the connection variant, suitable for the motor and encoder design.
Note that kits from groups C and D are necessary only if the encoder is connected to the terminal strip or M23 connector on the terminal box by the customer.
A | Encoder incl. connection cable on the encoder |
B | Torque bracket for installing the encoder and additional connection components for the customer connection (integrated encoder connector or M23 connector with short cable on the encoder) or lower housing part connection unit for the cable connection in the motor terminal boxes |
C | Upper housing part connection unit with cable for connection to the motor terminal boxes |
D | Connection components for the customer connection in/on the terminal box (M23 on the terminal box or terminal strip) |
E | Encoder insulation coupling and spacer ring for installing the encoder (only for certain motor installation variants) |
F | Integrated encoder connector on the rear of the fan guard |
G | Connection cover of the integrated encoder connector |




[137] | Connection unit | [1525] | Connector |
[220] | Rotary encoder set | [1529] | Protection cap |
[232] | Round head screw | [1889] | Torque arm |
[619] | Connection cover | [1891] | Insulation coupling |
[1170] | Protective cap | [1996] | Flat head screw |
[1178] | Thread reduction | [3118] | Connection module |
[1522] | Connection unit | [3146] | Cap |
[1524] | Terminal washer |
