Serial letter D3
Type | Motor size | Material short text | Part number |
|---|---|---|---|
Connection unit DRN71 – 132S/EI8. [1522] | (E)DRN../DRU../DR2.71 – 180 (connection unit in the terminal box) | Connection unit DRN71 – 132S/EI8. Size | 22659153 |
Screw DIN7500 CE-A-M4 × 8-A2F-GM1 [137] | (E)DRN../DRU../DR2.71 – 180 (connection unit in the terminal box) | Screw DIN7500 CE-A-M4 × 8-A2F-GM1 | 00131032 |
Terminal washer W4726 5.14-CB-STO [1524] | (E)DRN../DRU../DR2.71 – 180 (connection unit in the terminal box) | Terminal washer W4726 5.14-CB-STO | 13262130 |