Serial letter D3a
Type | Motor size | Material short text | Part number |
|---|---|---|---|
Connection unit DRN71 – 132S/EI8./.K8. [1522] | (E)DRN../DRU../DR2.71 – 180 (connection unit in the terminal box) | Connection unit DR2.71 – 180/EI8./.K8.BG | 13605364 |
Configuration box EK8X | (E)DRN../DRU../DR2.71 – 180 (connection unit in the terminal box) | Connection unit DR71 – 315/EK8X | 13666185 |
Connection unit litz wire set => configuration box | (E)DRN../DRU../DR2.71 – 180 (connection unit in the terminal box) | E-connector ZZ2CS2CS000-02A26L200 | 28192877 |
Screw DIN7500 CE-A-M4 × 8-A2F-GM1 [137] | (E)DRN../DRU../DR2.71 – 180 (connection unit in the terminal box) | Screw DIN7500 CE-A-M4 × 8-A2F-GM1 | 00131032 |
Terminal washer W4726 5.14-CB-STO [1524] | (E)DRN../DRU../DR2.71 – 180 (connection unit in the terminal box) | Terminal washer W4726 5.14-CB-STO | 13262130 |
Clamp W4521 A11-3.2-Al | (E)DRN../DRU../DR2.71 – 180 (connection unit in the terminal box) | Cable clamp d=3.2, B=5.2 Aluminum blank | 29702356 |