Serial letter E
The motor size is required to select the insulation coupling.
Motor size | Service kit | Material short text | Part number |
|---|---|---|---|
DRN../DRU../DR2. 63 – 200 | No insulation coupling | – | – |
DRN../DRU../DR2. 225 – 315 | With insulation coupling | Insulation coupling DR2./.K8./.K9. | 21018022 |
Spacer ring | Spacer ring DRN160 – 315/.K8./.K9. | 21018278 | |
4 screws M5×10 | Screw W4033 PEB-A-M5x10-10.9-ADB8-BK | 19122012 | |
DR2S180 – 225 with FS | With insulation coupling | Insulation coupling DR2../.K8./.K9. | 21018022 |
Spacer ring | Spacer ring DRN160 - 315/.K8./.K9. | 21018278 | |
4 screws M5×10 | Screw W4033 PEB-A-M5x10-10.9-ADB8-BK | 19122012 | |
DR2L160 – 225 with FS | With insulation coupling | Insulation coupling DR2../.K8./.K9. | 21018022 |
Spacer ring | Spacer ring DRN160 – 315/.K8./.K9. | 21018278 | |
4 screws M5×10 | Screw W4033 PEB-A-M5x10-10.9-ADB8-BK | 19122012 |