Serial letter D2
Type | Motor size | Material short text | Part number |
|---|---|---|---|
Connector DRN../DR../AIG. M23 [1525] | (E)DRN../DRU../DR2.71 – 132S (M23 in the terminal box) | Connector DRN/DR/AIG. M23 | 21017719 |
Connector W4601 CBN-F-3-SCR-MR | (E)DRN../DRU../DR2.71 – 132S (M23 in the terminal box) | Connector W4601 CBN-F-3-SCR-MR | 17994837 |
Thread reduction AIG. M32 × 1.5 - M25 × 1.5 [1178] | (E)DRN../DRU../DR2.71 – 132S (M23 in the terminal box) | Thread reduction | 21020280 |
Protective cap DRN71 –132S/EI8. [1170] | (E)DRN../DRU../DR2.71 – 132S (M23 in the terminal box) | Protective cap DRN71-132S/EI8 | 21020159 |
Protection cap W4299 2-19.1-PE-BK [1529] | (E)DRN../DRU../DR2.71 – 132S (M23 in the terminal box) | Protection cap W4299 2-19.1-PE-BK | 13320874 |