X17: Encoder input

 

Unit

Specification

Encoder supply voltage 1 (X17:15)

V

DC 12, ±10%

Encoder supply voltage 2 (X17:13)

V

DC 24, -10%, +20%

Maximum output current Imax

mA

500

Peak current Ipeak for 150 µs

mA

1000

Capacitive load

µF

< 220

Inductive load

µH

< 500

Short-circuit protection for encoder supply

Yes, a permanent short circuit is not permitted

Supported encoders X17,
Maximum cable length

sin/cos encoder 1 Vpp (differential), max. 100 m

TTL encoder (differential), max. 100 m

TTL encoder EK8R (differential), max. 300 m

HTL encoder 12/24 V (differential), max. 200 m

HTL encoder ES7C, EG7C, EK8C, max. 300 m

HIPERFACE® encoder with sin/cos signals 1 Vpp, max. 100 m

SEW-EURODRIVE encoder (RS485) with sin/cos signals 1 Vpp, max. 100 m

Encoder with RS422 signals, max. 100 m

EnDat-2.1 encoder with sin/cos signals 1 Vpp, max. 100 m

SSI encoder with or without sin/cos signals 1 Vpp, max. 100 m

CANopen encoder, max. 100 m

Maximum input frequency

kHz

250

Temperature sensors with evaluation capability

PTC thermistor (TF)
Bimetallic temperature switch (TH)

Temperature sensor KTY84 –130 (KY)

Pt1000 (PK or PI)

Connection

D‑sub plug connector, 15‑pin socket contact