X19: Incremental encoder simulation
| Unit | Specification |
|---|---|---|
Signal level or type | V | RS422 (differential) |
Source for incremental encoder simulation | V | X15 or X17 |
Supported encoders for incremental encoder simulation | – | Resolver Encoders with RS422 signals TTL encoder HTL encoder Sin/cos encoder 1 VSS HIPERFACE® encoder with sin/cos signals 1 VSS SEW encoder (RS485) with sin/cos signals 1 VSS EnDat 2.1 encoder with sin/cos signals 1 VSS SSI encoder with sin/cos signals 1 VSS |
PPR count | – | Depending on the leading encoder:
|
Maximum output frequency | kHz | 250 |
Time delay | µs | 2.2 |
Connection | – | D‑sub plug connector, 15‑pin connector |