Description

With the UEA31A SSI combi-box, it is possible to connect 2 SSI distance encoders to the CSA31A safety option of a MOVIDRIVE® modular/system/technology. To do this, connect X17 of the CSA31A safety option to X17 of the UEA31A SSI combi-box. Use only the connection cable approved and assembled by SEW‑EURODRIVE for this purpose. The length of the connection cable can be configured from 0.5 m to 6 m.

  • Part number of the UEA31A SSI combi-box: 28269667
  • Part number of the connection cable (plug connector D-Sub15 to D-Sub15): 28128907

The UEA31A combi-box has degree of protection IP54 and can be installed in the control cabinet on a mounting rail.

[1]

X65: Connection of the external DC 24 V encoder supply voltage

[2]

X17: Connection to X17 of the safety option only with connection cable 28128907

[3]

X18: Connection for SSI encoder 2

[4]

X19: Connection for SSI encoder 3

If the total current consumption of the two SSI encoders exceeds 500 mA, the SSI encoders must be supplied with an external DC 24 V voltage. The external DC 24 V voltage can be connected to X65.