X65: Connection of external SSI encoder supply voltage to UEA31A SSI combi-box
An external DC 24 V encoder supply voltage must be connected to X65:24V if the current consumption of the two SSI encoders exceeds 500 mA in total. There is a bridge between X65:24V and X65:OUT in the delivery state.
The following table provides information about this connection:
Function |
|---|
Connection for external SSI encoder supply voltage |
Connection type |
|---|
Pluggable terminal block (push-in spring connection), 3.5 mm, 3-pole |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
24 V | Connection of external DC 24 V encoder supply voltage | |
GND | Reference potential | |
OUT | DC V 24 encoder voltage supply from CSA31A | |
