Sin/cos encoder interface (encoder 1 and/or encoder 2)
- Encoder 1: Connection to inverter: X15
- Encoder 2: Connection to MOVISAFE® CSA31A: X17
Sin/cos encoder interface (encoder 1 and/or encoder 2) | |
|---|---|
Pulses per revolution | 128 – 8192 |
Input frequency | ≤ 205 kHz |
Signal level per individual signal | < 0.65 V |
Differential signal level |
|
Level difference A – B | 0.1 V |
Offset track A/track B | ≤ ±20 mV |
Phase angle track A to B | 90° ± 4° |
Maximum absolute value of the permanently applied input voltage on each encoder signal against GND | +5.8 V |
Temporary for maximum 10 ms applied maximum value of input voltage on each encoder signal against GND | 15 V |
Minimum absolute value of the permanently applied input voltage on each encoder signal against GND | -10 V |
Differential input resistance of each individual input signal of the encoder interface against GND | ≤ 1 kΩ |
Terminating resistance of encoder signal tracks | 120 Ω (-5%/+10%) |
Maximum length of the encoder cable | 100 m |