Terminal assignment of the MOVISAFE® CS..A safety option
Terminal | Contact | Function | |
|---|---|---|---|
XS | XS |
| Slot for safety key. |
X17 | X17:1 to 15 |
|
|
X17 | X17:1 to 15 |
|
|
X60 | X60:1 | F-DI00 | Safe digital input F-DI00. |
X60:2 | F-DI01 | Safe digital input F-DI01. | |
X60:3 | GND | Reference potential for safe inputs/outputs. | |
X60:4 | GND | Reference potential for safe inputs/outputs. | |
X60:5 | F-DI02 | Safe digital input F-DI02. | |
X60:6 | F-DI03 | Safe digital input F-DI03. | |
X60:7 | GND | Reference potential for safe inputs/outputs. | |
X60:8 | GND | Reference potential for safe inputs/outputs. | |
X60:9 | F-SS0 | DC 24 V sensor voltage supply for safe digital inputs F-DI00 and F-DI02. | |
X60:10 | F-SS1 | DC 24 V sensor voltage supply for safe digital inputs F-DI01 and F-DI03. | |
X60:11 | F-DO00_M | Safe digital output F-DO00_M (not with CSB21A). | |
X60:12 | F-DO00_P | Safe digital output F-DO00_P (not with CSB21A). | |
X60:13 | F-DO01_M | Safe digital output F-DO01_M (not with CSB21A) | |
X60:14 | F-DO01_P | Safe digital output F-DO01_P (not with CSB21A). | |