Brake control

Supported brakes

HV brake controlSBM.. or BD1B.. brake control

DC 24 V brake controlBMV5 brake control

Brake types

Brakemotors from SEW-EURODRIVE with a two or three-wire brake, e.g. BE.., BZ..

Brakemotors from SEW-EURODRIVE with a two-wire brake (DC), e.g. BP.., BK..

Three-wire brake not permitted

Third-party motors with a two or three-wire brake

Third-party motors with a two-wire brake (DC)

Three-wire brake not permitted

Nominal voltage of the brake

AC 230 V, AC 400 V, or AC 460 V

DC 24 V

Brake holding current IH

max. 1.2 A

max. 3.0 A