Analog outputs
NOTICE
Connection of inductive loads to digital outputs.
Destruction of digital outputs.
If inductive loads are connected to digital outputs, you must install an external protective element (e.g. freewheeling diode).
Analog outputs are available when using the I/O option /OAA.
Analog outputs | |
---|---|
Number | 2 |
Short-circuit protection | Yes |
Voltage output | |
---|---|
Tolerance | ±5% |
Capacitive load | ≤ 300 nF |
Inductive load | ≤ 500 μH |
Load resistance | ≥ 1 kΩ |
Resolution | 12 bit |
Reset state | 0 V |
Output value | -10 V to +10 V ≤ 10 mA |
Current output | |
---|---|
Tolerance | ±3% |
Capacitive load | ≤ 300 nF |
Inductive load | None |
Load resistance | ≤ 500 Ω |
Resolution | 11 bit |
Reset state | 0 mA |
Measuring range | 0(4) – 20 mA |
Reference voltage output | |
---|---|
Short-circuit protection | Yes |
Output voltage | DC -10 V, DC +10 V |
Tolerance | ±0.5% |
Noise | ≤ 10 mA |
Output current | ≤ 3 mA |
Capacitive load | ≤ 300 nF |
Inductive load | ≤ 500 μH |